過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
IMI Bimba Products
Pneumatic Actuators
Metric
Compact
Round Body
FSM, FSMD, FSMR, FSMS - Metric Bimba Square FLAT-1 Cylinders
IMI Bimba Products
...
Metric
Compact
Round Body
FSM, FSMD, FSMR, FSMS - Metric Bimba Square FLAT-1 Cylinders
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FSM-173.2
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Accessories Part No.
PNA
Bore Size
BORE
Stroke
STROKE [mm]
Acting
ACTING
Rod Extension
EE
Rod Extension
EEL [mm]
Bumper Option
B
Rod End Style
RT
Lubrication
G
Hollow Rod Option
HR
Failsafe Operation
FO
Seal Option
FS
Magnetic Position Sensing
M
Operating Temperature
TO
1
2
3
4
5
6
7
FSM-043.2
(NO ACCESSORIES)
19mm (04)
3.20
Double Acting, Single End Rod [FSM]
Standard Rod Extension
0.00
Without Bumper
Standard Female Thread M5X0.8
Standard Lube
N/A
N/A
Standard O-Ring Seals
N/A
Standard -20° to 200°F (-29° to 95°C)
FSM-093.2
(NO ACCESSORIES)
27mm (09)
3.20
Double Acting, Single End Rod [FSM]
Standard Rod Extension
0.00
Without Bumper
Standard Female Thread M8x1.25
Standard Lube
N/A
N/A
Standard O-Ring Seals
N/A
Standard -20° to 200°F (-29° to 95°C)
FSM-173.2
(NO ACCESSORIES)
38mm (17)
3.20
Double Acting, Single End Rod [FSM]
Standard Rod Extension
0.00
Without Bumper
Standard Female Thread M10x1.5
Standard Lube
N/A
N/A
Standard O-Ring Seals
N/A
Standard -20° to 200°F (-29° to 95°C)
FSM-313.2
(NO ACCESSORIES)
50mm (31)
3.20
Double Acting, Single End Rod [FSM]
Standard Rod Extension
0.00
Without Bumper
Standard Female Thread M12x1.75
Standard Lube
N/A
N/A
Standard O-Ring Seals
N/A
Standard -20° to 200°F (-29° to 95°C)
FSM-503.2
(NO ACCESSORIES)
63mm (50)
3.20
Double Acting, Single End Rod [FSM]
Standard Rod Extension
0.00
Without Bumper
Standard Female Thread M12
Standard Lube
N/A
N/A
Standard O-Ring Seals
N/A
Standard -20° to 200°F (-29° to 95°C)
FSM-703.2
(NO ACCESSORIES)
76mm (70)
3.20
Double Acting, Single End Rod [FSM]
Standard Rod Extension
0.00
Without Bumper
Standard Female Thread M16
Standard Lube
N/A
N/A
Standard O-Ring Seals
N/A
Standard -20° to 200°F (-29° to 95°C)
FSM-1253.2
(NO ACCESSORIES)
101mm (125)
3.20
Double Acting, Single End Rod [FSM]
Standard Rod Extension
0.00
Without Bumper
Standard Female Thread M20
Standard Lube
N/A
N/A
Standard O-Ring Seals
N/A
Standard -20° to 200°F (-29° to 95°C)
顯示壓縮表示 (7 konfigurierbares Produkt)
零件資訊
相似件
Request for quote (RFQ)
IMI Bimba Products
- FSM, FSMD, FSMR, FSMS
Shorttext
Metric Bimba Square FLAT-1 Cylinders
上次修改
16.07.2025 06:21:32
單位
关键字
Compact
Metric
Pneumatic Actuators
Products
Round Body